Enable high contrast mode
See All 8" Seawater Membranes

Hydranautics Seawater RO Membrane SWC4 MAX

Material: W2T517316
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Hydranautics SWC seawater desalination membranes are high productivity elements offering the highest levels of salt rejection and a consistently pure end product. 

  • Model Name: SWC4 MAX
  • Length: 40"
  • Diameter: 8"
  • Weight: 36 lbs
  • Active Membrane: 440 ft²
  • Membrane Type: Composite Polyamide
  • Operating Pressure: 800 PSI
  • Maximum Pressure: 1200 PSI
  • Permeate Flow Rate: 7200 GPD
  • Nominal Salt Rejection: 99.8%

Membrane Formulations are designed to accommodate varying levels of seawater salinities worldwide with reliable field-proven performance.

SWC4

  • High permeate flow
  • High salt rejection - 99. 8% (99.7% minimum)
  • 92% boron rejection
  • Lowest biological and colloidal fouling
  • Greater tolerance to high pH cleanings
  • Lower energy consumption
  • Previously part number CDHYSWC4MAX
  • Replaces SWC4B MAX

Specifications