Enable high contrast mode
See All <4" Seawater Membranes

FilmTec™ SW30-2540 Seawater RO Membrane (Wet)

Material: W2T199810
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

FilmTec™ SW30-2540 membrane elements have the highest flow rates available to meet the water demands of both sea-based and land-based desalinates. 

  • Diameter: 2.5"
  • Length: 40"
  • Weight: 8 lbs
  • Active Membrane: 29 ft²
  • Membrane Type: Polyamide Thin Film Composite
  • Outer Shell: Hard Fiberglass
  • Applied Pressure: 800 PSI
  • Nominal Capacity: 700 GPD
  • Maximum Pressure: 1000 PSI
  • Stabilized Salt Rejection: 99.40%

FilmTec™ SW30 elements may also be operated at lower pressure to reduce pump size, cost and operating expenses. Improved FilmTec™ seawater membranes, combined with automated, precision element fabrication, result in the most consistent product performance available while maintaining excellent salt rejection. FilmTec™'s superior automated manufacturing technology results in the most consistent performance element-to-element and year-after-year.

SW30-2540

  • For use in seawater desalination and marine (yacht) applications
  • High flux reduces energy use or pressure requirements
  • Good rejection results in good quality water
  • FilmTec performance and quality
  • Previously part number CDRCSW302540

80737

Specifications