Enable high contrast mode
See All 8" NF Membranes

Hydranautics Nanofiltration ESNA1-LF-LD

Material: W2T559569
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Hydranautics ESNA1-LF-LD Energy Saving Nanofiltration RO Membrane

  • Model Name: ESNA1-LF-LD
  • Length: 40"
  • Diameter: 8"
  • Weight: 33 lbs
  • 34 mil feed spacer
  • Active Membrane: 400 ft2
  • Membrane Type: Low Fouling Thin Film Composite
  • Operating Pressure: 75 PSI
  • Maximum Pressure: 600 PSI
  • Maximum Feedwater SDI (15 mins): 5.0
  • Maximum Feed Flow: 85 gpm
  • CaCl2 Rejection (Minimum/Maximum): 80%/96%

Hydranautics ESNA elements provide 50% - 91% salt rejection with ultra-low operating pressures (below 100psi), and are ideal For softening applications and the removal of pesticides, bacteria, or viruses. Compared to conventional pretreatment, Hydranautics combine benefits of high recovery and low footprint requirement due to its optimized membrane area and novel cleaning regimes. 

Pricing is listed For membrane quantities up to 12. For pricing on quantities larger than 12 elements, please contact customerservice@evoqua. com to get a quote from a local salesperson.

ESNA1-LF-LD

  • Maximum Operating Temperature: 113F (45C)
  • Chlorine Tolerance: 0. 1 PPM
  • pH Range, Continuous Operation: 2-10
  • pH Range, Short Term Cleaning (30min): 1-12
  • Maximum Feed Water Turbidity (NTU): 1
  • Maximum Feed Water Silt Density Index (SDI): 5
  • Maximum Pressure Drop For Each Element: 10 psi
  • Maximum Feed Flow: 75 GPM

ESNA1-LF-LD membranes feature Hydranautics LD Technology - high performance RO technology that helps reduce fouling from colloidal particles and biological growth. LD Technology uses proprietary feed spacers to reduce bio-growth (NSF 61 approved For drinking water). This innovative feed spacer design prevents trapping of small colloidal particles and improves the effectiveness of cleanings.

Specifications