Enable high contrast mode
See All Low Fouling Membranes

LG Chem NanoH2O™ Low Fouling BW 400 AFR RO Membrane

Material: W2T857396
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

LG Chem's NanoH2O™ brackish water RO membranes serve various municipal and industrial applications.

  • Diameter: 8"
  • Length: 400 ft²
  • 10,500 gpd
  • Salt rejection: 99.6%
  • Minimum NaCl Rejection: 99.5%

LG BWRO, all incorporated with innovative Thin Film Nanocomposite (TFN) technology, is offered in industry standard configuration to easily fit into existing or new RO plants. Global clients in more than 50 countries have already experienced LG BWRO and superior quality and performance of the membranes lead to repeat customers. LG BW AFR (Anti Fouling) membranes offer a combination of high productivity, consistency, and durability with improved fouling resistance suitable for challenging brackish water and water reuse applications.

LG BW 400 AFR

South Korea

8421210000

Specifications