Enable high contrast mode
See All Low Fouling Membranes

FilmTec™ BW30XFRLE-400/34i Brackish RO Membrane (Dry)

Material: W2T827296
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

FilmTec BW30XFRLE-400/34i Brackish Water 8" Dry RO Element

  • Active Membrane: 400 ft²
  • Feed Spacer: 4 mil
  • Permeate flow: 11,500 GPD
  • Stabilized NaCl rejection: 99.3%
  • Minimum NaCl Rejection: 99.1% 

FilmTec BW30XFRLE-400/34i is ideal for reverse osmosis plant managers and operators dealing with challenging waters and wastewaters who are seeking an advanced membrane treatment with good water purity, improved fouling resistance and low energy consumption. 

BW30XFRLE

99044372

Specifications