Enable high contrast mode
See All 8" Brackish Membranes

LG Chem Brackish RO Membrane BW 400 R G2, 8 inch

Material: W2T871045
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

LG Chem's NanoH2O™ brackish water RO membranes serve various municipal and industrial applications and have been operating in the major utilities around the world. 

  • Diameter: 8"
  • Type: Brackish water
  • Active Membrane: 400 ft²
  • Permeate Flow: 11,500 GPD
  • Salt Rejection: 99.78%
  • Minimum NaCl Rejection: 99.65% 

Incorporating innovative Thin Film Nanocomposite (TFN) technology, all LG BWRO membranes provide superior performance along with intrinsic anti-fouling property and are suitable For applications where consistent and reliable performance is a must.

LG BW R G2 membranes offer a combination of superior rejection, flow and durability and reduce total cost of ownership. Elements are suitable For high salinity brackish water and wastewater reuse applications. LG BW 400 R G2 membranes incorporate state-of-the-art feed spacer technology, which can greatly reduce differential pressure and cleaning frequency.

LG BW 400 R G2

South Korea

8421210000

Specifications