Enable high contrast mode
See All <4" Brackish Membranes

Suez AG Standard Brackish RO Membrane AG2540FM

Material: W2T473971
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

A-Series thin-film reverse osmosis membrane elements are characterized by high flux and high sodium chloride rejection.

  • Length: 40"
  • Diameter: 2.5"
  • Weight: 5 lbs
  • Active Membrane: 29 ft2
  • Membrane Type: Thin Film Composite
  • Outer Shell: Tape-wrapped
  • Operating Pressure: 200 PSI
  • Maximum Pressure: 600 PSI
  • Permeate Flow Rate: 710 GPD
  • Nominal Salt Rejection: 99.5%

AG Standard Brackish Water Elements are selected when high rejection and operating pressures are as low as 200 psi (1,379 kPa) are desired. These elements allow moderate energy savings, and are considered a standard in the industry.

AG2540FM

  • Maximum Operating Temperature: 122F (50C)
  • Chlorine Tolerance: 1000 PPM
  • pH Range, Continuous Operation: 4-11
  • pH Range, Short Term Cleaning (30min): 2-11.5
  • Maximum Feed Water Turbidity (NTU): 1
  • Maximum Feed Water Silt Density Index (SDI): 5

Specifications