Enable high contrast mode
See All <4" Brackish Membranes

LG Chem Brackish RO Membrane BW 4040 UES, 4"

Material: W2T871042
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

LG Chem's NanoH2O™ brackish water RO membranes serve various municipal and industrial applications and have been operating in the major utilities around the world. 

  • Diameter: 4"
  • Active Membrane: 85 ft²
  • Type: Brackish water
  • Permeate Flow: 2,700 GPD
  • Salt Rejection: 99%
  • Minimum NaCl Rejection: 98%

Incorporating innovative Thin Film Nanocomposite (TFN) technology, all LG BWRO membranes provide superior performance along with intrinsic anti-fouling property and are suitable for applications where consistent and reliable performance is a must. LG BW UES membranes offer high permeability at ultra-low feed pressure, significantly reducing operating costs and are suitable for low salinity brackish water applications.

LG BW 4040 UES

South Korea

8421210000

Specifications