Enable high contrast mode
See All <4" Brackish Membranes

LG Chem Brackish RO Membrane BW 4040 ES, 4"

Material: W2T857392
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

LG Chem's NanoH2O™ brackish water RO membranes serve various municipal and industrial applications and have been operating in the major utilities around the world. 

  • Diameter: 4"
  • Active Membrane: 85 ft²
  • Type: Brackish water
  • Permeate Flow: 2,500 GPD
  • Salt Rejection: 99.5%
  • Minimum NaCl Rejection: 99.2%

Incorporating innovative Thin Film Nanocomposite (TFN) technology, all LG BWRO membranes provide superior performance along with intrinsic anti-fouling property and are suitable for applications where consistent and reliable performance is a must. LG BW ES membranes offer high permeability at low feed pressure, significantly reducing operating costs and are suitable for low to medium salinity brackish water applications.

LG BW 4040 ES

South Korea

8421210000

Specifications