Enable high contrast mode
See All <4" Brackish Membranes

LG Chem Brackish RO Membrane BW 2540 UES

Material: W2T871043
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

LG Chem's NanoH2O™ brackish water RO membranes serve various municipal and industrial applications and have been operating in the major utilities around the world. 

  • Diameter: 2.5"
  • Active Membrane: 22 ft²
  • Type: Brackish water
  • Permeate Flow: 800 GPD
  • Salt Rejection: 99%
  • Minimum NaCl Rejection: 98%

Incorporating innovative Thin Film Nanocomposite (TFN) technology, all LG BWRO membranes provide superior performance along with intrinsic anti-fouling property and are suitable For applications where consistent and reliable performance is a must. LG BW UES membranes offer high permeability at ultra-low feed pressure, significantly reducing operating costs and are suitable for low salinity brackish water applications.

LG BW 2540 UES

South Korea

8421210000

Specifications