Enable high contrast mode
See All <4" Brackish Membranes

Hydranautics Brackish RO Membrane CPA5-LD-4040

Material: W2T558362
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Hydranautics CPA5 membranes set the standard for high-performance RO membrane elements. The CPA5-LD-4040 is biofouling and colloidal fouling resistant and features enhanced cleanability. 

  • Model Name: CPA5-LD-4040
  • Length: 40"
  • Diameter: 4"
  • Weight: 15 lbs
  • Feed Spacer: 34 mil
  • Active Membrane: 80 ft²
  • Membrane Type: Low Fouling Thin Film Composite
  • Operating Pressure: 225 PSI
  • Maximum Pressure: 600 PSI
  • Permeate Flow Rate: 2100 GPD
  • Nominal Salt Rejection: 99.7%

CPA5-LD membranes feature Hydranautics LD Technology, high performance RO technology that helps reduce fouling from colloidal particles and biological growth. LD Technology uses proprietary feed spacers to reduce bio-growth (NSF 61 approved For drinking water). This innovative feed spacer design prevents trapping of small colloidal particles and improves the effectiveness of cleanings.

CPA5-LD-4040

Specifications