Enable high contrast mode
See All Signet Accessories

Universal Transmitter 9900 Panel Mount

Material: W2T553966
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Signet 9900 Transmitter provides a single channel interface for many different parameters including Flow, pH/ORP, Conductivity/Resistivity, Salinity, Pressure, Temperature, Level and other sensors that output a 4 to 20 mA signal. 

The 9900 Transmitter (Generation III) has the added capability of supporting the Batch Module for batching control the extra large (3.90" x 3.90") auto-sensing backlit display features "at-a-glance" visibility that can be viewed at 4-5 times the distance over traditional transmitters. The highly illuminated display and large characters reduce the risk of misreading or misinterpreting the displayed values. The display shows separate lines for units, main and secondary measurements as well as a dial-type digital bar graph.Designed for complete flexibility, plug-in modules allow the unit to easily adapt to meet changing customer needs. Optional modules include Relay, Direct Conductivity/Resistivity, H COMM, Batch, 4 to 20mA and a PC COMM configuration tool. The unit can be used with default values for quick and easy programming or can be customized with labeling, adjustable minimum and maximum dial settings, and unit and decimal measurement choices.

3-9900-1P

  • Large auto-sensing backlit display with "at-a-glance" visibility
  • "Dial-type" digital bar graph
  • Intuitive and "user-friendly" interface consistent with legacy Signet ProPoint
  • Relay Module
  • Direct Conductivity/Resistivity Module
  • H COMM Module
  • 4 to 20 Output Module
  • Batch Module

  • Large auto-sensing backlit display with "at-a-glance" visibility
  • "Dial-type" digital bar graph
  • Intuitive and "user-friendly" interface consistent with legacy Signet ProPoint
  • Relay Module
  • Direct Conductivity/Resistivity Module
  • H COMM Module
  • 4 to 20 Output Module
  • Batch Module

Optional Plug-in Modules:

  • Relay Module
  • Direct Conductivity/Resistivity Module
  • H COMM Module
  • 4 to 20 Output Module
  • Batch Module