Enable high contrast mode
See All Signet Accessories

Paddlewheel Flowmeter, 2537 1/2"-4", Digital

Material: W2T387891
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Signet 2537 Flowmeter is the next generation in fluid measurement technology from the inventor of the original paddlewheel flowmeter. This sensor is an improvement on what's already an industry standard. It has the added functionality of various output options including flow switch, multi-functional pulse, digital (S3L) or 4 to 20 mA. Additionally, it offers low flow, low power and high resolution and can be configured on-site directly through the built-in user interface.

Installation is simple because the Signet 2537 utilizes the same settings as the popular Signet 515 and 2536 Paddlewheel Sensors and fits into pipe sizes ranging from DN15 to DN200 (1/2"to 8"). Available in Polypropylene and PVDF, it is ideal for a variety of applications including chemical processing, water and wastewater monitoring and scrubber control.

3-2537-5C-PO

  • Digital (S3L) or 4 to 20 mA outputs or (Multi-function)
  • Allows for up to six sensors to Signet 8900 Multi-Parameter Controller
  • Low flow capabilities down to 0.1 m/s (0.3 ft/s)
  • Polypropylene or PVDF sensor bodies
  • Polypropylene and PVDF retaining nuts standard, Valox optional
  • Installs into pipe sizes DN15 to DN200 (1/2 to 8")
  • Test certificate included for -X0, -X1
  • Low power and high resolution

  • Product Number: 3-2537-5C-PO
  • Sensor Type: Flow
  • Configuration: In-line
  • Technology: Paddlewheel
  • Material: Polypro
  • Size Range: 1/2" - 4"
  • Output: Digital (S3L)
  • Operating Range: 0.1 m/s to 6 m/s (0.3 ft/s to 20 ft/s)
  • Pipe Size Range: DN15 to DN100 (1/2" to 4")
  • Body Material: Polypropylene
  • Retaining Nut: Polypropylene, Black
  • Rotor: PVDF, Black
  • Pin: Titanium
  • O-rings: FPM