Enable high contrast mode
See All Signet Accessories

Multi-Parameter Base Unit 8900 PH 2-15

Material: W2T127899
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
The Signet 8900 Multi-Parameter Controller takes the concept of modularity to the extreme. Each 8900 Controller is field-commissioned with the users-specified combination of inputs, outputs, and relays using simple-to-install modular boards into the base unit. There are hundreds of system types that can be set up with the 8900 Controller.

Configure the system by selecting either two, four, or six input channels which accept any of the Signet sensors, and/or other manufacturer's sensors via a 4 to 20 mA signal converter. To complete your unit, choose a power module with universal AC line voltage or 12 to 24 VDC. Analog output and relay modules are easily installed. The 8900 will support up to four additional relays via an external relay module. To build a functional 8900 controller, choose the base unit (listed here), power module, and input/output (I/O) module. Find links to additional modules at the bottom of the page.

3-8900

  • Multi-language display
  • 1/4 DIN enclosure
  • Up to 4 analog outputs
  • Up to 8 relays
  • 12 to 24 VDC or 100 to 240 VAC 10%, regulated power
  • Digital communication allows for extended cable lengths and easy wiring
  • Accepts 3rd party 4 to 20 mA output devices when used with 8058 signal converter
  • Available with 2 to 6 channels
  • Simultaneous BTU Calculations with Heating & Cooling Totalizers per calculation

  • Product Number: 3-8900
  • Mount Type: Panel
  • Range: 0 to 1500 Hz
  • Accuracy: 0.5%
  • Measurement types: Flow, pH, ORP, Conductivity/ Resistivity, Pressure, Temperature
  • Display: Backlit LCD, 2x16 alphanumeric characters
  • Sensor Input: Up to 6 inputs, Analog or Digital (S3L) or Pulse (2 max for pulse)
  • Analog Output: Up to Four, 4-20mA isolated, passive/active option or 0-5VDC or 0-10VDC
  • Relay/Solid-State Output: Up to 4 Internal and up 2 or 4 more external contact relays (via 8059)
  • Compatible Sensors: All Signet Digital/Pulse Output Flow Sensors, 2250, 2350, 2450, 2750, 2850, 8058-x