Enable high contrast mode
See All Signet Accessories

Conductivity/ Resistivity Electrode, 0.1C, 1" SAN

Material: W2T533351
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
Signet 2820 Series Conductivity/Resistivity Electrodes are designed to provide versatile installation and accurate sensing across a very broad dynamic range. These electrodes are built with a controlled surface finish to ensure accuracy and repeatability.

The standard electrode is constructed 316 SS, but there are other materials available for maximum chemical compatibility. Coupled with Signet patented measuring circuitry, a three decade measurement range is achieved without the need for troublesome electrode platinization. A platinum RTD (PT1000) located within the electrode allows optimal temperature sensing.

3-2820-S2C

  • Pure Water Treatment: Reverse Osmosis, Deionization, Distillation
  • Boiler Condensate
  • Semiconductor Water Production
  • Rinse Water Monitoring and Control
  • TDS (Total Dissolved Solids)
  • Salinity
  • USP Purified Water
  • WFI Water Production
  • Ultra Pure Water

  • Product Number: 3-2820-S2C
  • Sensor Type: Conductivity/ Resistivity
  • Configuration: 2"
  • Operating Pressure: 1 to 1000 316L Stainless SteelMounting: Sanitary Tri-Clamp Flange
  • Max. Temp/ Pressure Rating: 6.9 bar @ 100 53 seconds
  • Cable Length: 4.6 m (15 ft)