Enable high contrast mode
See All Conductivity / Resistivity

Resistivity Sensor, 3/4" NPT

Material: W2T460576
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
Myron L® CS10 series sensors are primarily designed for use in pure water applications. These sensors are designed with double O-rings.

The first EPR O-ring bears the brunt of process interface allowing the second O-ring to maintain reliable sealing, free from chemical attack. An integral temperature element allows automatic compensation for maximum accuracy. Process connections are made via a bored through swage 3/4" NPT fitting as standard. This fitting may be installed into a line or tank, or may be reversed and connected to a standpipe for use in a submersion configuration. The CS10-T-25 replaces stainless steel with Titanium and includes a 25ft Shielded Cable.

CS10-T-25

  • Economic Value
  • Small, Convenient Size
  • 100 psi at 100°C
  • General purpose use
  • Field Replaceable

  • Model Number: Myron L CS10-T-25
  • Fitting: 3/4" Polypropylene
  • Insertion Length in inches (mm): 2.75 (69.9)
  • Cable Length ft(m): 25 (8)
  • Range: 0-200 Kilohms to 0-20 Megohms
  • Cell Constant: 0.05
  • Electrode Material: 316L SS
  • Insulator Material: Telomere;
  • Max Pressure/Temp Psig (bar) °C (°F): 100 (6.9) at 100 (212)

  • Titanium (T)
  • 25ft./8 m Shielded Cable (25)
  • 100 ft./30 m Shielded Cable (100)
  • 1/2" PVDF fitting to replace polypropylene (PV)
  • 1/2" 316 stainless steel fitting to replace polypropylene (HPSS)
  • Quick Connect sensor cable M/F (SQC)