Enable high contrast mode
See All Conductivity / Resistivity

Mettler Toledo Thornton Sensor es 6" ISM 0.75 NPT TI 6"

Material: W2T545698
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

UniCond conductivity/resistivity sensors for the Thornton M800 and M300 ISM provide exceptionally wide measurement ranges due to their advanced built-in measuring circuit. The on-board measuring circuit eliminates interference from lead wire resistance and capacitance. Only digital signals go back to the transmitter. Advanced measuring techniques further contribute to superior accuracy over the expanded range.

  • Fitting: 3/4” NPTM
  • Insertion Length: 5.19" (132mm)
  • Fitting/Body Material: PTFE/SS
  • Range (S/cm): 0.02-50,000
  • Cell Constant: 0.1
  • Electrode Material: Titanium
  • Cell Constant Accuracy: 1% for 0.02-5,000 S/cm; 3% > 5,000 S/cm
  • Cell Constant Repeatability: 0.25%
  • Temperature Sensor: Pt1000 RTD, IEC 60751, Class A, with NIST-traceable calibration
  • Temperature Accuracy: 0.1 C at 25 C
  • Maximum Sensor Distance: 300 ft (91m)
  • Finish (Sanitary 0.1 Constant Sensors): Ra 8 micro inches (0.2 micrometers), 316L SS is electropolished
  • Insulator Material: PEEK
  • Connector: IP65, mates with 58 080 27X series cable

ble

58031409