Enable high contrast mode
See All pH / ORP Transmitters

Myron L 723II digital pH 723II-4A

Material: W2T449200
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Myron L 723II is a digital pH Monitor/Controller Model. The 723II includes the advanced "isolated" circuitry of the 720 Series II pH/ORP monitor/controllers guarantee accurate and reliable measurements, completely eliminating ground-loop and noise issues. The unique sensor preamp allows for longer distances between the sensor and the monitor/controller without the loss of accuracy or reliability.

 

  • Model Number: Myron L 723II-4A
  • Parameters: pH (0-14 pH)
  • Electrical: 100-240V 50/60Hz
  • Enclosure: IP65/NEMA 4X water resistant & corrosion-proof rated
  • Mount: Panel, bench, or surface mounting
  • Control Module: 1 SPDT 10 amp @ 125 VAC, 30 VDC
  • Analog Output: 4-20 mA Isolated Output
  • Display: 3-1/2 inch Digital LCD
  • Alarm: Single Alarm/controller fully adjustable 0-100% of full scale
  • Power Cord: None
  • Weight (lbs): 2.0

All Myron L pH monitor/controllers feature a highly refined and precise temperature compensation circuit. This feature perfectly matches the NERNST equation correcting the displayed reading to 25C. The TC may be disabled to conform with USP 25.

723II-4A

  • Digital monitor/controller
  • Built-in electronic calibration allows for fast quality checks without buffers (Note: For maximum system accuracy buffers are recommended)
  • A push-to-test button makes set point checks easy, while the internal alarm set discourages unauthorized adjustments
  • Standard on all controller models is a heavy-duty 10 amp output relay, operating on either increasing or decreasing readings
  • Bright green/red LED's indicate above/below set point readings

  • Process Control
  • Reverse Osmosis
  • Seawater Desalination
  • Food Processing
  • Plating
  • Power Plants
  • Laboratories
  • Printing
  • Pulp & Paper
  • Biolers & Cooling Towers
  • Potable Water
  • Wastewater Treatment
  • Swimming Pools & Spas
  • Beach Manufacturing
  • Reduction of Chromate Waste
  • Environmental