Enable high contrast mode
See All Analog Handhelds

Myron L Analog Handheld DS SERIES, 5 RANGE

Material: W2T462832
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Myron L DS Analog Handheld 5 Range EP Meter is the most versatile of all DS Meters. DS Meters provide fast, accurate, on-the-spot measurements of total dissolved solids (TDS) or conductivity. This instrument is capable of testing both ultra-pure and ocean waters. It has five conductivity ranges for easy readability and the most sensitive range including resistivity equivalents. The EP meter is ideal for DI water systems.

  • Model Number: Myron L EP
  • Parameters: Conductivity, Resistivity (0-0. 5, 5, 50, 500, 5000 microho)
  • Power: 9-volt battery supplied
  • Battery life: Approximately one year or 2,000 tests
  • Weight (lbs): 1.0

  • Simple, 3-step process: fill the cell cup, push a parameter key, take the reading
  • Automatic temperature compensation
  • Built-in cell cup contains self-maintaining electrodes that never need replatinizing
  • Lightweight and compact
  • Tough, with rugged, taut-band meter movements
  • Accurate, reliable, and simple

  • Boilers & Cooling Towers
  • Deionization
  • Reverse Osmosis
  • Chemical Concentrations
  • Printing Fountain Solutions
  • Swimming Pools & Spas
  • Water Pollution Control
  • Wastewater