Enable high contrast mode
See All Analog Handhelds

Myron L Analog Handheld CONDUCTIVITY 3 RANGE PPM

Material: W2T448413
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Myron L DS Analog Handheld 3 Range 532M1 handheld analog meter measures three ranges of conductivity (0-50, 0-500, 0-5000 mmhos/mS) and features automatic temperature compensation, and a built-in cell cup that contains self-maintaining electrodes that never need replatinizing. The 532M1 instrument offers three very useful ppm ranges. Like other three range and single range models, it features a unique electronic iInternal standard for easy and fast field calibration and range doubling.

  • Model Number: Myron L 532M1
  • Parameters: Conductivity (0-50, 0-500, 0-5000 mmhos/mS)
  • Power: 9-volt battery supplied
  • Battery life: Approximately one year or 2,000 tests
  • Weight (lbs): 1.0

  • Simple, 3-step process: fill the cell cup, push a parameter key, take the reading
  • Automatic temperature compensation
  • Built-in cell cup contains self-maintaining electrodes that never need replatinizing
  • Lightweight and compact
  • Tough, with rugged, taut-band meter movements
  • Accurate, reliable, and simple

  • Boilers & Cooling Towers
  • Deionization
  • Reverse Osmosis
  • Chemical Concentrations
  • Printing Fountain Solutions
  • Swimming Pools & Spas
  • Water Pollution Control
  • Wastewater