See All Conductivity / TDS Calibration Solutions

Myron L Calibration Solution NaCl-7500

Material: W2T519210
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Myron L NaCl Standard Solution is offered to calibrate instruments that measure any sample that is predominately NaCI (sodium chloride), such as sea water, brackish water, dialysate, etc. NaCl Standard Solution has a 1: 2 ratio, 1000 ppm of NaCI has a conductivity of 2000 micromhos. Note how this relationship is continuously variable throughout the curve and decreases as ppm NaCI increases. 

  • Model Number: Myron L NaCl-7500Q
  • Accuracy: 1%
  • Parameters: TDS/Conductivity (7501. 1 ppm)
  • Color Code: Colorless
  • Shelf Life (Months): 12
  • Volume: Quart

All Myron L handheld instruments are factory calibrated with NIST traceable Standard Solutions having specific conductivity/ppm values. Myron L Company Standard Solutions are made under strictly controlled conditions using reagent grade salts.

NaCl-7500