Enable high contrast mode
See All Fiberglass Media Tanks

Polyglass Tank Composite 3.74CF

Material: W2T301843
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
Exchange 13" x 54" 2.5" Opening. Structural Polyglass™ vessels consist of an inner polyethylene shell surrounded by a sturdy fiberglass wrap.

  • 13"x54" tank with 2.5" top opening and rubber base band - natural color
  • For residential and light commercial water softener/filtration applications
  • 10 year limited warranty
  • Maximum operating pressure: 150psi
  • Maximum operating temperature: 120°F
  • Tested to 250,000 cycles without leakage
  • Minimum burst pressure of 600psi
  • Maximum resin capacity: 3.74 cu ft
  • Diameter: 13"
  • Height: 54"
  • Weight: 24lbs