See All <4" NF Membranes

FilmTec™ NF90-4040 Nanofiltration Membrane (Wet)

Material: W2T200329
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

FilmTec™ NF90-4040 Wet Nanofiltration Element for Commercial Systems

  • Diameter: 4"
  • Length: 40"
  • Weight: 10 lbs
  • Active Membrane: 82 ft²
  • Membrane Type: Polyamide Thin Film Composite
  • Outer Shell: Hard Fiberglass
  • Applied Pressure: 70 PSI
  • Nominal Capacity: 2000 GPD
  • Maximum Pressure: 600 PSI
  • Minimum Salt Rejection: 98.7

FilmTec™ NF90-4040 membrane elements provide high productivity performance while removing a high percentage of salts, nitrate, iron, and organic compounds such as pesticides, herbicides, and THM precursors. The low net driving pressure of the NF90 membrane allows the removal of these compounds at low operating pressures.

NF90-4040

For use in commercial water demineralization and production of drinking water High salt removal (90%), high iron removal, pesticide, herbicide removal and TOC removal High flux results in high yields, good rejection results in excellent water quality Low energy usage reduces power consumption and costs Durable with good cleanability For long element life FilmTec performance and quality Previously part number CDRCNF904040 Pricing is listed For membrane quantities up to 12. For pricing on quantities larger than 12 elements, please contact customerservice@evoqua. com to get a quote from a local salesperson.

149983

Specifications