See All <4" NF Membranes

Axeon NF4-2521 Ultratec RO Membrane

Material: W2T547790
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

AXEON NF4-Series Membranes are one of the industry's most reliable and highest performing reverse osmosis elements. 

  • Model: AXEON NF4-2521
  • Length: 21"
  • Diameter: 2. 5"
  • Membrane Type: Polyamide Thin Film Composite
  • Outer Shell: ABS hard shell
  • Operating Pressure: 70 PSI
  • Maximum Pressure: 600 PSI
  • Permeate Flow Rate: 250 GPD
  • Nominal Salt Rejection: 98. 0%

NF4 Nanofiltration Elements offer reliability, high performance, and deliver consistent results, which equipment suppliers, distributors, and dealers worldwide have come to rely on. NF4-Series membranes feature a protective ABS hard shell and are designed For operating pressures of 70psi.

200408

  • Improved System Performance Superior Quality and Cost Savings
  • Individually Vacuum Tested
  • Provide high productivity performance while removing a high percentage of salts, nitrate, iron and organic compounds such as pesticides, herbicides and THM precursors
  • The low net driving pressure of the AXEON NF4 – Series Membrane Elements allows the removal of the listed compounds at low operating pressures

  • Maximum Operating Temperature: 113F (45C)
  • Chlorine Tolerance: 0 PPM
  • pH Range, Continuous Operation: 2-11
  • pH Range, Short Term Cleaning (30min): 1-12
  • Maximum Feed Water Turbidity (NTU): 1
  • Maximum Feed Water Silt Density Index (SDI): 5 

Specifications