See All 8" Low Pressure Membranes

Suez AK Low Pressure RO Membrane AK-90 LE

Material: W2T836872
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

A-Series proprietary thin-film reverse osmosis membrane elements are characterized by high flux and high sodium chloride rejection. 

  • Model: GE AK-400 LE
  • Product Number: 3056684
  • Length: 40"
  • Diameter: 8"
  • Active Membrane: 400 ft²
  • Membrane Type: Thin Film Composite
  • Outer Shell: Fiberglass
  • Operating Pressure: 100 PSI
  • Maximum Pressure: 600 PSI
  • Permeate Flow Rate: 12,300 GPD
  • Nominal Salt Rejection: 99.3%

AK HR low-pressure brackish elements are selected when high rejection and low operating pressures are desired. These elements allow significant energy savings since good rejection is achieved at operating pressures as low as 100 psig (689 kPa).

3056684