0
is the minimum order quantity for this product. Please check quantity
and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
Dow FilmTec XLE-440 is an extra low energy, high productivity brackish water reverse osmosis element designed to deliver high quality water at low operating costs For municipal and industrial water applications. XLE-440 operates at less than half the feed pressure of a standard high rejection RO element and at up to 30% less pressure than other low energy membranes, resulting in lifetime energy savings greater than 100% of the initial membrane investment. FilmTec's superior automated manufacturing technology results in the most consistent performance element-to-element and year-after-year. Pricing is listed For membrane quantities up to 12. For pricing on quantities larger than 12 elements, please contact customerservice@evoqua. com to get a quote from a local salesperson.
Diameter: 8"
Length: 40"
Weight: 40 lbs
Active Membrane: 440 ft2
Membrane Type: Polyamide Thin Film Composite
Outer Shell: Hard Fiberglass
Applied Pressure: 100 PSI
Nominal Capacity: 12,700 GPD
Maximum Pressure: 600 PSI
Stabilized Salt Rejection: 99. 0%