See All Full-Fit Membranes

Hydranautics Full-fit RO Membrane SANRO HS2-4

Material: W2T200320
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

SanRO HS2-4 Heat Sanitizable, High Rejection RO Composite Membrane Element

  • Model Number: SanRO HS2-4
  • Length: 40"
  • Diameter: 4"
  • Flow Rate: 3,000 GPD
  • Pressure Rating: 225 PSI
  • Nominal Salt Rejection: 99.6%

HS2-4

  • Reduction of bacterial endotoxins and microbes
  • Ophthalmic and inhalation product production
  • Reduction of TDS, TOC and colloids from high purity water
  • Removal of algae, fungi, mold, yeast and bacteria as measured in "colony Forming units" (CFU)
  • Removal of bacteria from cell walls of polysaccharide compounds
  • Reduction of microbial growth by minimizing nutrients
  • Electronics-grade ultrapure water
  • Water for cosmetic production
  • Nutraceutical production
  • Food and beverage production
  • Container rinsing
  • Production of ultrapure or PW (Purified Water)
  • Wine de-alcoholization
  • Replacement of distillation systems, providing lower energy usage and costs

  • Contains a net-type outer wrapping that allows easy access for cleaning in place with specially selected components for durability in daily sanitization
  • Energy-saving; provide high flux and low-energy costs
  • Highly permeable
  • High rejection membranes
  • Heat-set at the factory
  • USP compliant
  • Meet all requirements for purified water in FDA Regulation CFR, Title 21. 

Specifications