See All Full-Fit Membranes

FilmTec™ RO-390-FF Sanitary Style RO Membrane (Dry)

Material: W2T149074
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

FilmTec™ RO-390-FF reverse osmosis dry, full-fit membrane element

  • Diameter: 8"
  • Length: 40"
  • Weight: 40 lbs
  • Active Membrane: 390 ft²
  • Membrane Type: Polyamide thin-film composite
  • Outer Shell: Tape-wrapped fiberglass
  • Applied Pressure: 225 PSI
  • Stabilized Permeate Flow Rate: 13,700 GPD
  • Maximum Pressure: 600 PSI
  • Stabilized Salt Rejection: 99.5%

FilmTec™ RO-390-FF reverse osmosis membrane elements deliver high flux and outstanding quality water for applications requiring sanitary grade membrane elements. The full-fit configuration minimizes stagnant areas and is optimal For applications requiring a sanitary design. All components comply with FDA standards.

CDRCF8040LH39X

116314 / 100608

  •  Water Treatment Plant managers and operators looking for a state-of-the
    art Sanitary Desalination solution for reducing CAPEX and OPEX in Food & Beverage
  • Evaporator Condensate polishing and sanitary applications

  • High flux rates
  • Full-fit design
  • Consistent quality from automated rolling
  • FilmTec performance and quality

Specifications