See All Full-Fit Membranes

FilmTec™ HSRO-390-FF Sanitary Style RO Membrane (Dry)

Material: W2T200159
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

FilmTec™ HSRO-390-FF Heat Sanitizable Reverse Osmosis Dry Membrane Element

  • Diameter: 8"
  • Length: 40"
  • Weight: 40 lbs
  • Active Membrane: 390 ft²
  • Membrane Type: Polyamide thin-film composite
  • Outer Shell: Tape-wrapped fiberglass
  • Applied Pressure: 150 PSI
  • Nominal Capacity: 9000 GPD
  • Maximum Pressure: 600 PSI Stabilized Salt Rejection: 99.5%

FilmTec™ HSRO-390-FF heat sanitizable reverse osmosis membrane elements deliver outstanding quality water with the added capability to withstand sanitization with hot water. 

HSRO elements, manufactured on advanced automated equipment, have the highest active membrane area in the industry. This high area allows system designs with either lower operating flux or cost savings from fewer membrane elements. The full-fit configuration minimizes stagnant areas and is optimal for applications requiring a sanitary design. All components comply with FDA standards.

CDRCHSRO390FF

  • Medical and sanitary uses

  • Heat Sanitizable
  • High flux rates
  • Full-fit design
  • Consistent quality from automated rolling
  • FilmTec performance and quality

170701

Specifications