See All 8" Brackish Membranes

LG Chem Brackish RO Membrane BW 400 ES, 8 inch

Material: W2T857390
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

LG Chem's brackish water RO membranes lower water treatment costs by improving energy efficiency and productivity. 

  • Diameter: 8"
  • Type: Brackish water
  • Active Membrane: 400 ft²
  • Permeat Flow: 10,500 GPD
  • Salt Rejection: 99.6% 
  • Minimum NaCl Rejection: 99.5% 

These thin-film nanocomposite (TFN) membranes feature benign nanomaterials incorporated into the thin-film polyamide layer of a composite membrane. This innovative patented and patent-pending technology significantly increases membrane permeability while matching best-in-class salt rejection.

LG BW 400 ES

South Korea

8421210000

  • Superior flux and high salt rejection
  • Ideal For low energy applications
  • Easy to retrofit existing RO plants

Specifications