See All 8" Brackish Membranes

FilmTec™ Eco Platinum-440i Brackish RO Membrane (Wet)

Material: W2T827300
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

FilmTec™ Eco Platinum-440i is ideal for reverse osmosis plant managers and operators that have controlled pretreatment waters who are looking for a state-of-the-art solution to tackle tough CAPEX and OPEX challenges. 

  • Active Membrane: 440 ft²
  • Permeate Flow: 12,625 GPD
  • Stabilized NaCl Rejection: 99.7% 

  • Offers all of FilmTec™ Elements' industry-leading benefits
    coupled with a unique combination of low energy and high salt
    rejection
  • Provides improved hydraulic balance which enables
    system energy savings
  • Delivers excellent silica, boron, nitrate, TOC and ammonium rejection
  • Provides increased active area with the most effective cleaning performance, robustness and durability due to its widest cleaning pH range (1-13) and chemical tolerance and the support of DuPont technical representatives.
  • Includes iLEC™ interlocking end caps, reducing system operating costs and the risk of o-ring leaks that can cause poor water quality

99041026

Specifications