See All 8" Brackish Membranes

FilmTec™ BW30HR-440i Brackish RO Membrane (Dry)

Material: W2T407212
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Dow FilmTec BW30HR-440i elements are high-performing and productivity elements, combining the highest active membrane area available in the industry today with maximum rejection brackish water reverse osmosis (RO) membrane. 

  • Model: BW30HR-440i
  • Length: 40"
  • Diameter: 8"
  • Weight: 40lbs
  • Feed Spacer: 28 mil
  • Outer shell: Hard fiberglass
  • Applied Pressure: 225 PSI
  • Nominal Capacity: 12,650 GPD
  • Maximum Pressure: 600 PSI
  • Stabilized salt rejection: 99.7%

It incorporates Dow's innovative and proprietary BW30HR membrane sheet technology, designed to deliver the highest quality RO permeate. This is combined with the cleanability of a 28 mil feed spacer, to minimize capital expenses in high-purity industrial water applications, without increasing operating flux.

BW30HR-440i

317529

Specifications