See All <4" Brackish Membranes

Axeon HR3-2514 Ultratec RO Membrane

Material: W2T533039
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

AXEON HR3-Series Membranes are one of the industry's most reliable and highest performing reverse osmosis elements. 

  • Length: 14"
  • Diameter: 2.5"
  • Membrane Type: Polyamide Thin Film Composite
  • Outer Shell: ABS hard shell
  • Operating Pressure: 225 PSI
  • Maximum Pressure: 600 PSI
  • Permeate Flow Rate: 150 GPD
  • Nominal Salt Rejection: 99.5%

HR3-Series membranes offer reliability, high performance, and deliver consistent results with high rejection rates, which equipment suppliers, distributors, and dealers worldwide have come to rely on. HR3 Series membranes are a protective ABS hard shell and are designed for operating pressures of 225psi.

200368

  • Extra Low Energy
  • High Flow Capacities
  • Improved System Performance
  • Superior Quality and Cost Savings
  • Individually Vacuum Tested

  • Maximum Operating Temperature: 113F (45C)
  • Chlorine Tolerance: 0 PPM
  • pH Range, Continuous Operation: 2-11
  • pH Range, Short Term Cleaning (30min): 1-13
  • Maximum Feed Water Turbidity (NTU): 1
  • Maximum Feed Water Silt Density Index (SDI): 5
  • Minimum Concentrate Flow Rate: 5: 1

Specifications