Enable high contrast mode
See All Analog Handhelds

Myron L Analog Handheld PDS SERIES, 2-12pH

Material: W2T462834
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

The Myron L EP11/pH pDS Handheld Conductivity/pH Meter is the most popular pDS model featuring analog display of four conductivity ranges and a 2-12 pH range. pDS Meters provide fast, accurate, on-the-spot measurements of total dissolved solids (TDS) or conductivity. This instrument is capable of testing both ultra-pure and ocean waters.

  • Model Number: Myron L EP11/pH
  • Parameters: Conductivity, pH (0-10, 100, 1000, 10,000 mmhos/mS)
  • Power: 9-volt battery supplied
  • Battery life: Approximately one year or 2,000 tests
  • Weight (lbs): 1.0

  • Simple, 3-step process: fill the cell cup, push a parameter key, take the reading
  • Automatic temperature compensation
  • Built-in cell cup contains self-maintaining electrodes that never need replatinizing
  • Lightweight and compact
  • Tough, with rugged, taut-band meter movements
  • Accurate, reliable, and simple

  • Boilers & Cooling Towers
  • Deionization
  • Reverse Osmosis
  • Chemical Concentrations
  • Printing Fountain Solutions
  • Swimming Pools & Spas
  • Water Pollution Control
    Wastewater