Enable high contrast mode
See All Analog Handhelds

Myron L Analog Handheld PDS COND

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Myron L AG6/pH analog meter is designed to measure conductivity and pH specifically for the agriculture industry. Plant health can be greatly affected by pH (acidic or basic), salinity (soluble salts), and alkalinity, yet these factors are often ignored by growers. It is easy to test for these three important parameters using a portable AG6/pH meter with soil test kit.

  • Model Number: Myron L AG6/pH
  • Parameters: Conductivity (0-5 millimhos), pH (2-12 pH)
  • Power: 9-volt battery supplied
  • Battery life: Approximately one year or 2,000 tests
  • Enclosure: IP67/nema6 Waterproof to 1 m/3 ft

  • Checks soil pH and salinity
  • Checks water pH and salinity
  • Checks correct fertilizer concentration
  • Checks boiler water conductivity
  • Automatic temperature compensation means no thermometers or adjustments
  • Only small amount of soil needed for tests