See All Manual Control Feeders

Pulsafeeder Series A Plus LB03 Metering Pump LB03SA-VTC1-XXX

Material: W2T556635
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Pulsafeeder's Pulsatron Series A Plus chemical metering pumps are positive displacement, diaphragm type pumps. Series A Plus feeders offer manual function controls of stroke length and stroke rate as standard, with the option to select external pace for automatic control. 

  • Model Number: Model LB03
  • Part Number: LB03SA-VTC1-XXX
  • Flow: 12 GPD
  • Maximum Pressure: 150 PSI
  • Turndown Ratio: 100: 1
  • Controls: Manual
  • Electrical: 115V/50-60Hz
  • Wet End Material: VTC
  • Connection: 3/8" OD

Use of high quality solenoid and special enclosures to effectively dissipate heat ensure that Series A Plus pumps continue to meet specifications for pressure and capacity even during extended use. Feeders are agency approved and water resistant for demanding outdoor and indoor applications. Pulsatron Series A Plus feeders have additional options for modification, listed below.

* Ten distinct models are available, with pressure capabilities to 250 PSIG (17 bar), and flow capacities to 58 GPD (9. 1 lph). Other optional features include external stop function and 1000: 1 turndown control. Metering performance is reproducible to within +/- 3% of maximum capacity.

LB03SA-VTC1-XXX

  • Highly reliable timing circuit
  • Circuit protection against voltage and current upsets
  • Solenoid protection by thermal overload with auto-reset
  • Water resistant for outdoor and indoor applications
  • Internally dampened to reduce noise
  • Guided ball check valve systems to reduce back flow and enhance outstanding priming characteristics
  • Few moving parts
  • Wall mountable
  • Safe and easy priming with durable leak-free bleed valve assembly (standard)
  • Feeders include foot valve/strainer/weight assy., 4 ft. of suction tubing, bleed valve w/4ft. of return tubing, 8ft. of discharge tubing plus injection/back pressure valve assy.