See All 4-20 mA Controlled Pumps

Pulsafeeder Series E Plus LpH6 Metering Pump LpH6MA-VTT3-XXX

Material: W2T507825
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Pulsafeeder's Pulsatron E Plus Series pumps offers manual control over stroke length and stroke rate as standard with the option to choose between 4-20mA and external pace inputs For automatic control. 

  • Model Number: Model LpH6
  • Part Number: LpH6MA-VTT3-XXX
  • Flow: 120 GPD
  • Maximum Pressure: 100 PSI
  • Turndown Ratio: 100: 1
  • Controls: 4-20mADC direct with stop
  • Electrical: 115V/50-60Hz
  • Wet End Material: VTT
  • Connection: 1/2" OD
  • Extras: None

Series E Plus contains a highly reliable timing circuit as well as circuit protection against voltage and current upsets. This pump features solenoid protection by thermal overload with auto-reset. Pulsatron Series E Plus feeders have additional options for modification, listed below.

* Twenty distinct models are available, having pressure capabilities to 300 PSI (21 bar) @ 3 GPD (0. 5 lph), and flow capacities to 600 GPD (94. 6 lph) @ 30 psi (2 bar). Metering performance is reproducible to within 2% of maximum capacity.

LpH6MA-VTT3-XXX

  • Automatic control available with 4-20mADC direct or external pacing with stop function
  • Manual control by on-line adjustable stroke rate and stroke length
  • Auto-off-manual Switch
  • Highly reliable timing circuit
  • Circuit protection against voltage and current upsets
  • Panel mounted fuse
  • Solenoid protection by thermal overload with auto-reset
  • Water resistant for outdoor and indoor applications
  • Indicator lights panel mounted
  • Guided ball check Valve systems to reduce back flow and enhance outstanding priming characteristics
  • Safe and easy priming with durable leak-free bleed Valve assembly (standard)
  • Feeders include foot Valve/strainer/weight assy. , 4 ft. of suction tubing, bleed Valve w/4ft. of return tubing, 8 ft. of discharge tubing plus injection/back pressure Valve assy.