0
is the minimum order quantity for this product. Please check quantity
and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
Stenner 170 Series pumps have two pump heads For increased output and control in one pump. Stenner's double head adjustable output Metering pump is built with four detachable components: the motor, feed rate control, and two pump heads. Outputs are dependent upon three factors: the rpm of the motor gears, the percentage setting on the feed rate control, and the size of the peristaltic pump tube. All Stenner Metering pumps have a 3-point roller design in the pump head, which acts as a check Valve to prevent back flow, siphoning, overdosing, and loss of prime. Series 170 pump choices include flow rates up to 170 gallons and fixed pump output controls, single adjustable control of both pump head outputs or adjustable output controls For both heads.
Model Number: Model 170DM5
Part Number: 170JL5A3STAA
Flow: 170 GPD
Pressure: 25 PSI
Controls: Adjustable output
Electrical: 120V/60Hz
Connection: #5 tube, 3/8" white
Tube Material: Santoprene
Maximum Operating Temperature: 125 F (52 C)
170JL5A3STAA
Disinfection
pH control
Corrosion and scale control
Oxidation
Sanitization
Constructed of FDA approved, NSF listed materials
Self-priming against maximum working pressure
Foot Valve not required
Can run dry and does not clog from dirt and debris
Can pump off-gassing solutions without losing prime
Interchangeable pump heads and tubes to convert one model to another without having to purchase a new pump
Quick and easy tube replacement without tools with the QuickPro pump head