See All Slim Line Plastic Housing

Pentek Slim Line Housing 1/2" I/O, Blue/Clear, w/PR

Material: W2T176113
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Pentek 3G Slim Line Housings are the perfect choice for low-flow filtration applications. Their slim design and high chemical compatibility make them ideal for those challenging applications. Caps are manufactured from reinforced polypropylene in blue. The mounting bracket cap allows the housing to be mounted to a single or multiple housing bracket. Clear housings are manufactured of Styrene-Acrylonitrile (SAN) offer on-site examination of the flow, cartridge life, and performance.

  • Sump length: 10"
  • Inlet/Outlet: 1/2" NPT
  • Sump material: Polypropylene/SAN
  • Maximum Temperature: 40F to 125F (4.4C to 51.7C)
  • Maximum Pressure: 125 psi (8.6 bar)
  • Pressure Loss Through Housing: 2 psi @ 5 gpm (0.14 bar @ 19 Lpm)

158623

  • Buttress threads and uniform walls for easier cartridge change and improved strength
  • Accepts proprietary Seal-Safe double O-Ring sealing cartridge as well as standard DOE cartridge
  • With pressure relief/bleed button
  • Leak-proof sealing with top-sealed floating #237 Buna-N O-Ring

Specifications