See All Big Blue Housings

Pentek Big Blue, Clear Housing HFPP 1" I/O, w/ Drain and PR

Material: W2T835951
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Pentair Pentek Big Blue Filter Housing with drain offers the versatility to meet all of your large-capacity filtration needs, including high-flow and heavy-sediment applications. The extra-large housing allows for greater cartridge capacity, reducing the number of vessels required for high flow rate applications. 

  • Model Number: Pentek 150690
  • Length: 20"
  • Inlet/Outlet: 1" NPT
  • Housing Material: Polypropylene
  • Cap Material: Polypropylene (HFPP)
  • O-Ring: Buna-N
  • Ball Valve: PVC/Buna-N Seals
  • Drain Plug: High Density Polypropylene
  • Temperature Rating: 40-100F (4.4-37.8C)
  • Maximum Pressure: 90 psi (6.2 bar)

Sumps are available in both 10" and 20" lengths. The High Flow Polypropylene (HFPP) Cap is available in 3/4", 1", or 1-1/2" NPT inlet and outlet ports. All housings come complete with a 3/8" drain valve. The single large ACME thread closure ensures quick opening and positive sealing.

150690

  • Large capacity housing suitable for high flow applications
  • Available in 10" and 20" lengths
  • Comes complete with 3/8" drain and drain plug
  • Pressure relief/bleed on inlet side of cap
  • Accepts up to 4-1/2" diameter cartridge