See All Big Blue Housings

Pentek Big Blue, Clear Housing 1" I/O, Black/Blue, w/MB cap

Material: W2T156685
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Pentek 10" Big Blue Filter housings offer the versatility to meet all large capacity filtration needs, including high-flow and heavy-sediment applications. The extra-large housing allows for greater cartridge capacity, reducing the number of vessels required for high flow-rate applications. 

  • Sump length: 10"
  • Inlet/Outlet: 1" NPT
  • Housing: Polypropylene
  • Cap: Polypropylene (HFPP)
  • Button Assembly: 300-Series stainless steel, EPDM, and polypropylene
  • O-Ring: Buna-N
  • Maximum Temperature: 40 to 100F (4.4 to 37.8C)
  • Maximum Pressure: 100 psi (6.9 bar)
  • Pressure Loss Through Housing: 1 psi @ 15 gpm (0.07 bar @ 57 Lpm)

Sumps are constructed of durable reinforced polypropylene. The cap is high-flow polypropylene (HFPP). The 1-1/4" internal port allows a greater volume of liquid to pass through the HFPP cap more rapidly. Big Blue housings are compatible with a broad range of chemicals and accept a wide variety of 4-1/2" diameter cartridge in either 10" or 20" lengths.

150238

  • Accepts 4-1/2" diameter cartridge
  • Large capacity housing suitable for high flow applications
  • Without pressure relief valve

Specifications