Validated Vent Capsules

Evoqua FCVPTO6S1 is a vent capsule filter composed of pleated hydrophobic PTFE filter membrane rated at 0.01 micron absolute. It is designed for small volume storage tank venting applications.

Other FCVPTO6S1 Features:

  • Convenient threaded inlet with 1/2" NPTM inlet fitting. Screws into 1/2" NPTF bulkhead fitting, eliminating the need for a filter housing
  • Hydrophobic expanded PTFE membranes are fully validated by bacterial challenge test methods
  • Thermally bonded polypropylene cage contains no adhesives, ensuring low extractables
  • 100% integrity tested in manufacturing and can be repeatedly autoclaved with steam up to 140°C

End Cap Style Guide

Validated Vent Capsules

  • Evoqua VP Series Vent Cartridge Filter FCVPT06S1

    Material: W2T170477
    List Price
    $243.14
    Evoqua VP Series filter cartridges are composed a pleated, hydrophobic, PTFE, Telomere; membrane. These cartridges are perfect for sterile air filtration,...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.