See All Vapor Phase Carbons

REACT VOCarb® Activated Carbon Carbon 27 lbs. / bag

Material: W3T500926
Unit of Measure #: EA
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.

REACT VOCarb 27LB PB, VOCarb® reactivated carbons are pooled from a variety of sources, ensuring consistent product properties. The resulting carbon serves as an excellent economic alternative to virgin carbon for the removal of a broad range of organic contaminants from a variety of gas phase streams. 

  • Standard package is 27 lbs / bag (1.0 cu ft)
  • 48 bags / pallet
  • Particle size is 4 x 10 mesh

VOCarb carbons are produced through thermal reactivation of approved grades of spent carbon at one of our state-of-the-art ISO 14001 certified reactivation facilities. Through careful control of the residence time in the reactivation furnace, reactivation temperature, and reactivation gas composition, adsorbed contaminants on the spent carbon are removed and destroyed, and the carbon’s internal pore structure is maintained as close to virgin condition as possible.

VCNSPB27

Shipment of this product by air is prohibited by U. S. Federal Regulations. Please select a GROUND SHIPPING method during checkout.