Enable high contrast mode
See All Static Inline Mixers

Static Mixer, Clear PVC, 1-40C-4-6-2

Material: W2T157782
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
  • Size: 1"
  • Length: 11"
  • Minimum Flowrate (gpm): 2.0
  • Flowrate (gpm) 5 psi loss: 11.0
  • Previously part number D1010760.