Enable high contrast mode

Timer Based Feeders

Pulsation Series T7 was designed to feed chemical products on a timed schedule. Typical applications include the feed of biocides in open-air cooling towers. The feed cycle is initiated and controlled by the programmable timer. The Series T7 provides a unique, compact package to create a simple and cost effective metering system for timed applications. A 7-day programmable timer controls the Series T7. The timer is programmable in 1-minute increments with up to 8 on/off cycles per day. Each timed event can be set to run any day of the week on a 7-day cycle. Other control features include a standby mode, continuous ‘ON’ mode, and the ability to adjust the stroke length from 0 to 100%.

Four distinct models are available, having pressure capabilities to 100 PSI (7.0 bar) @ 12 GPD (1.9 lph), and flow capabilities to 48 GPD (7.6 lph) @ 50 PSI (3.3 bar), with a turndown ratio of 10:1. Metering performance is reproducible to within &plmn; 3% of maximum capacity.

Timer Based Feeders

  • Pulsafeeder T7 w/7-day Timer Metering Pump LC64BA-PTC1-XXX

    Material: W2T466015
    List Price
    $674.00
    Pulsafeeder's Pulsatron Series T7 was designed to feed chemical products on a timed schedule. Typical applications include the feed of biocides in open-air...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.