Enable high contrast mode

Mixers / Agitators

Chemical mixers help to dissolve, mix, and keep chemicals in solution.

Pulsafeeder Mixers are available in bracket mount, clamp mount, flange mount, and thread mount styles and feature a 316 SS shaft with an integral impeller. Special epoxy and vinyl shaft coatings are available for applications where the solution being agitated is not compatible with 316 SS.

LMI offers a range of agitators with fractional horsepower motors to fit LMI 35 and 50 gallon tanks. Impellers are available in Neoprene R and epoxy coated stainless steel for a wide variety of chemicals. Mounting hardware and a pump suction tube wand are included when required to complete the installation.

Mixers / Agitators

  • Pulsafeeder Mixers / Agitator 20 HP, 35 Gallon Tank

    Material: W2T157774
    List Price
    $507.79
    Flange mounted 1/20 hp mixer for 35 gal. tank. Prewired 115V mixer with 24" shaft length. Flange Mount: a steel flange with four stainless steel bolts for...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pulsafeeder Mixers / Agitator 20 HP, 55 Gallon Tank

    Material: W2T157776
    List Price
    $741.66
    Pump Model Usage: 1/20 hp mixer for 55 gal. tank, 28" shaft, 115V/60Hz Flange Mount: a steel flange with four stainless steel bolts for mounting the mixer...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.