Enable high contrast mode
See All < 100PSI Mechanical Feed

Pulsafeeder Chem-Tech Prime Performance 100 Pump BAA9XXX

Material: W2T531504
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

The Chem-Tech Prime Performance Series pumps have a specially designed degassing valve system for applications using off-gassing chemicals like sodium hypochlorite. Built upon motorized-diaphragm technology, the Prime Performance Series delivers dependable performance, extended longevity and consistent metering over long periods of time in a compact gorm. 

  • Model Number: Model 100
  • Part Number: X100-XC-BAA9XXX
  • Maximum Flow: 100 GPD
  • Maximum Pressure: 100 PSI
  • Electrical: 230V/60Hz
  • Wet End Materials (Both Heads/Fittings/Seats/O-Rings/Balls): PVC/Hypalon/Ceramic
  • Connection: 1/2" PVC suction, 1/2" PE discharge
  • Extras: None

A top-mounted, one-way vent valve assembly evacuates gas bubbles from the pump head, providing for reliable operation. Simple, adjustable stroke system with locking lever provide easy flow rate control and turndown. The compact, injection-molded housing and PVC pump head offer both affordability and chemical resistance. The industrial grade, low-stress diaphragm provides long life, even in the harshest conditions or longest duty cycles.

X100-XC-BAA9XXX

  • Reliable metering performance
  • Sealed gear train
  • Easy tube change-out
  • Self priming
  • Chemical resistant materials
  • Simple installation