Stenner 85MHP17 Feeder Pump and 15G Natural Tank System
Material: W2T143228
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
0 is the minimum order quantity for this product. Please check quantity
and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
Stenner Classic Series Metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times. 45 Series pumps eliminate the need For anti-siphoning Valves and diaphragms. Stenner's adjustable head pumps are built with three detachable components; the motor, feed rate control, and the pump head that can be separated without tools. Outputs are dependent upon the rpm of the motor gears and the size of the peristaltic pump tube. The patented mechanical feed rate control (adjustable models) allows the pump's output to be scaled from 5% to 100% with the simple turn of the dial.
Model Number: Model 85MHP17
Part Number: 85MJH2A1STAA
Flow: 17 GPD
Pressure: 100 PSI
Controls: Adjustable output
Electrical: 120V/60Hz
Connection: #2 tube, 1/4" white
Tube Material: Santoprene
Maximum Operating Temperature: 125 F (52 C)