Enable high contrast mode

Chemical Tanks

Evoqua Advantage offers chemical storage tanks from Pulsafeeder and LMI.

Pulsafeeder Tank Systems are a rugged line of tanks designed to fit most solution handling needs. All tanks are constructed of polyethylene (PE) and come in a variety of sizes from 15 to 200 gallons. An available stand option provides a Stainless Steel Tripod stand with pump mounting shelf for all tank sizes on the Light and Heavy Duty Tanks.

Light Duty Linear Tanks: 15 gallon tanks are translucent with 5 gallon increments and feature child resistant black caps. Other tanks have full fitted lids. 30 gallon tanks are LLDPE Cream and 40 gallon tanks are LLDPE White. 75 gallon tanks are LLDPE Black. These tanks feature an integral molded top with a 4 inch diameter opening.

Heavy Duty Tapered Tanks: Tapered MDPE tanks feature rigid covers which allow the top mounting of Chem-Tech 100 and 200 pumps and most Pulsatron pump models. 1/20 HP Flange Mount Mixers may also be mounted on the cover. Tanks available in 35 and 55 gallon capacities are translucent with 5 gallon graduations (Not suitable for use with 1/3 HP Flange Mount Mixers).

Industrial Duty Tank Systems: These tanks and covers are constructed of translucent PE with tank stands constructed of heavy gauge steel with a black corrosion resistant finish. The space conserving base for pump mounting under tank prevents loss of prime by maintaining a flooded suction. Industrial Duty Tank Systems come completely piped with PVC bulkhead, ball valve, Y strainer, and suction tubing. Tank features graduated increments in both U.S. gallons and liters.

LMI Chemical Storage Tanks: Ultraviolet resistant, yellow polyethylene tanks with recess for mounting any LMI Series P or A Pump. Fitted for mounting of agitator and liquid level switch. Provides an economical, all-in-one flooded suction installation, less to assemble, less to maintain. Includes shut-off valve discharge tubing retainer and large upper fill hole to complete this unique design. Five gallon graduations (20 liter graduations). Suitable for most corrosive and non-corrosive chemical solutions.

Chemical Tanks

  • LMI Chemical Tank 14.2"OD 17.75"LG

    Material: W2T447559
    List Price
    $606.95
    LMI Polyethylene Tank Assembly, 10 Gallon Capacity, LMI Part Number 27421

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • LMI Chemical Tank 20X31.25" PE

    Material: W2T125488
    List Price
    $931.95
    LMI Polyethylene Tank Assembly, 35 Gallon Capacity, Model 27400

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • LMI Chemical Tank 26350

    Material: W2T78812
    List Price
    $636.78
    LMI Polyethylene Tank Assembly, 50 Gallon Capacity

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pulsafeeder Chemical Tank 15 Gallon Tank TSF Systems

    Material: W2T157770
    List Price
    $416.22
    Pump Model Usage: for Chem-Tech Series 100 Pumps. Pulsafeeder TSF systems consists of a 15 gallon polyethylene solution tank mounted to a common, fitted base...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pulsafeeder Chemical Tank 40365

    Material: W2T157773
    List Price
    $341.00
    Pump Model Usage: 35 gallon tank. Tanks are tapered translucent with heavy duty cover for top mounting pumps and mixer. Marked in 5 gallon increments.

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Tank System ITS for Pulsatron Pumps J40492

    Material: W2T205166
    List Price
    $667.57
    15 gallon with .38" tubing connections

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.