Enable high contrast mode
See All Standard Plastic Cartridge Housing

Standard 20" Housing, 3/4" I/O Natural, w/MB cap

Material: W2T176072
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
No Cap plugs. PentekĀ® All Natural Filter Housings help maintain high standards of purity and performance required in critical contamination control systems and processes. These housings can also be used for a variety of other applications where purity, quality, filtration and economy are required. All Natural Filter Housings have 3/4" NPT inlet and outlet threads.

150156

  • An economical solution to fluoro-polymer, stainless steel or PTFE housings
  • Pure polypropylene components – no fillers, colorants, plasticizers, or lubricants
  • Ultra-smooth contact surfaces prevent bacterial adhesion and build-up
  • Resists DI water and other inorganic solutions
  • Resists stress cracking
  • Viton Housing requires mounting bracket for wall installation.
  • Housing Notes: PR = Pressure ReleaseMM = Includes Cap Holes for Differential Pressure Gauge3G = Third GenerationMB = Standard Mounting Boss CapIB = Integrated Bracket CapMM
  • Housing is not designed to operate without an installed differential pressure gauge.
  • Gauge must be purchased separately.
  • Please call technical support for help.

  • Sump Length: 20"
  • Inlet/Outlet: 3/4" NPT
  • Housing: All natural Polypropylene
  • Cap Plugs: None
  • O-Ring: Viton 40 100 psi (6.9 bar)
  • Pressure Loss Through Housing: 1 psi @ 10 gpm (0.07 bar @ 38 Lpm)